PBT Resin Round Bar (30% Glass Fiber Compound) φ30 x 1,000

[Features]
· Featuring excellent resistance to heat deterioration and sufficient resistance to organic solvents, lubricating oils, gasoline, etc.
· Since the coefficient of water absorption is small, the change in mechanical characteristics is small, and the friction characteristics and dimensional stability are also good.
[Product Specifications]
· Size (mm): φ30 X 1000
· Dimensions tolerance (thickness/O.D.)(mm): +0.20 – +1.20
· Cut: ◎
· Material: PBT (Polybutylene Terephthalate)
· Heat resistance temperature: 110°C
· * Cutting or special processing: Cutting or processing is possible according to your desired size. ◎ = Products Cuttable for Sale: Round bar: L in 10 mm increments from 100 to 1,000 mm. Cut size accuracy: +0.00 to +3.5 mm, Plate: W can be specified in 10 mm increments from 50 to 500 mm, and D in 10 mm increments from 50 to 1,000 mm. Cut size accuracy: +0.00 to +3.5 mm * Provide drawings, etc. with clearly indicated dimensions when requesting custom processing.