Thick Quartz Tube A (Length 1,000 mm) φ15.5

:
AS ONE

    [Features]
    · It has excellent heat resistance and chemical resistance, and is used for semiconductor manufacturing jigs and laboratory instruments.
    · It has high purity quartz glass with natural crystal melted with oxyhydrogen flame, so it includes fewer bubbles.
    [Product Specifications]
    · Model number: #15A
    · Length: 1000 mm
    · Inner diameter (φmm): 15.5±0.5
    · Thickness (mm): 2.2 ±0.4
    · Material: Quartz Glass
    · End Face: Separation
    · * Cutting with specified dimensions in 1 mm increments is possible for 1 unit or more.