Thick Quartz Tube A (Length 1,000 mm) φ13.5

:
AS ONE
[Features]
· It has excellent heat resistance and chemical resistance, and is used for semiconductor manufacturing jigs and laboratory instruments.
· It has high purity quartz glass with natural crystal melted with oxyhydrogen flame, so it includes fewer bubbles.
[Product Specifications]
· Model number: #13A
· Length: 1000 mm
· Inner diameter (φmm): 13.5±0.5
· Thickness (mm): 1.7 ±0.3
· Material: Quartz Glass
· End Face: Separation
· * Cutting with specified dimensions in 1 mm increments is possible for 1 unit or more.