Ceramic Tube (PT-1) φ21xφ16x1000

:
AS ONE
[Product Specifications]
· Model number: PT-1-φ21-1000
· Outer diameter X inner diameter (mm): φ21 X φ16
· Length (mm): 1000
· Material: Al2O3;55%, SiO2;41%

[Product Specifications]
· Model number: PT-1-φ21-1000
· Outer diameter X inner diameter (mm): φ21 X φ16
· Length (mm): 1000
· Material: Al2O3;55%, SiO2;41%