Ceramic Tube (PT-1) φ120xφ105x600

:
AS ONE

    [Product Specifications]
    · Model number: PT-1-φ120-600
    · Outer diameter X inner diameter (mm): φ120 X φ105
    · Length (mm): 600
    · Material: Al2O3;55%, SiO2;41%