Ceramic Tube (PT-1) φ32xφ26x600

:
AS ONE
[Product Specifications]
· Model number: PT-1-φ32-600
· Outer diameter X inner diameter (mm): φ32 X φ26
· Length (mm): 600
· Material: Al2O3;55%, SiO2;41%

[Product Specifications]
· Model number: PT-1-φ32-600
· Outer diameter X inner diameter (mm): φ32 X φ26
· Length (mm): 600
· Material: Al2O3;55%, SiO2;41%