Ceramic Tube (PT-1) φ25xφ20x600

:
AS ONE
[Product Specifications]
· Model number: PT-1-φ25-600
· Outer diameter X inner diameter (mm): φ25 X φ20
· Length (mm): 600
· Material: Al2O3;55%, SiO2;41%

[Product Specifications]
· Model number: PT-1-φ25-600
· Outer diameter X inner diameter (mm): φ25 X φ20
· Length (mm): 600
· Material: Al2O3;55%, SiO2;41%