Ultra Small Coupling SNS2D2202

:
AS ONE
【Product Specifications】
・Model number: SNS2D2202
・Insert
・Maximum pressure range: 0.3Mpa (vacuum)
・Material: Body/glass fiber reinforced PP (polypropylene), Valve, spring/Stainless Steel (SUS316), Seal/thermoplastic plastic elastomer (EPR base), Seal lubricant/Krytox(R), PFPE
・Applicable tube inner diameter: φ3.2mm