Connector (Value Pack) Different Diameter Type - L

:
AS ONE

    【Product Specifications】
    ・Model number: Different diameter type - L
    ・Material: PP (Polypropylene)
    ・Quantity: 1 package (15 pcs)
    ・Connection port outer diameter: φ8・10・12 x 12・14・16mm