Connector (Value Pack) I Type - L

:
AS ONE
【Product Specifications】
・Model number: I type - L
・Material: PP (Polypropylene)
・Quantity: 1 package (15 pcs)
・Connection port outer diameter: φ10・11・12mm

【Product Specifications】
・Model number: I type - L
・Material: PP (Polypropylene)
・Quantity: 1 package (15 pcs)
・Connection port outer diameter: φ10・11・12mm