Sece50mk320Lmn2Vcr

:
AS ONE
【Product Specifications】
・Main unit size: 124 x 32 x 126mm
・Flow rate accuracy: +/- 1% F.S. (accuracy guaranteed range: 15℃ - 35℃)
・Response speed: 1 seconds or less (T98)
・Flow rate control range: 2 - 100% F.S..
・Fittings: Equivalent to 1/4 VCR
・Full scale flow rate (CCM): 20000
・Correspondence gas-fitting: N2-VCR
・Model number: SEC-E50MK3-20LM