Retomark R3

:
AS ONE

    【Product Specifications】
    ・Model number: R3
    ・Size: 15 x 14mm
    ・Quantity: 500 sheets
    ・Discoloration temperature: Boil 70 - 100℃
    ・Correspondence time: 3 - 60 minutes
    ・Application: Boiling sterilization