Retomark R2

:
AS ONE

    【Product Specifications】
    ・Model number: R2
    ・Size: 15 x 14mm
    ・Quantity: 500 sheets
    ・Discoloration temperature: AC 100 - 120℃/boiled 90 - 100℃
    ・Correspondence time: 5 - 15 minutes/30 - 120 minutes
    ・Application: Retort sterilization