Oxygen monitor (residual oxygen concentration meter) OXY series

:
AS ONE

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

【Product Specifications】
・Model number: OXY-1 (sensor integrated type)
・Detection principle: Galvanic battery type
・Measurement accuracy: 0 - 25%/+/- 0.5%, 25% or more/service range
・One touch calibration: 20.9 +/-0.1% (fixed)
・Display: LCD
・Power supply: AAA dry cell x 2 (included for test)
・Continuous drive hour: 8800 hours
・Size: 88 x 35.5 (25) x 55mm
・Cable length: Approx 2m
・Weight: 118g
・Measurement range: 0 - 25%
・Resolution: 0.1%
・Residual oxygen concentration meter