Backflow Prevention Valve No.419

:
AS ONE

    【Product Specifications】
    ・Model number: No.419
    ・Material: PP (Polypropylene)
    ・Pressure resistance: Check valve direction/maximum 2bar
    ・Applicable tube inner diameter: φ10mm
    ・Length: 68mm