Polyurethane Ate-08m-Bk-10m φ5 x φ8mm 1 Roll (10m)

:
AS ONE
【Product Specifications】
・Model number: ATE-08M-BK-10m
・Material: Ether-based PU (polyurethane)
・Fluid used: Air, water
・Used pressure: 0.8MPa (at 20℃)
・Used vacuum pressure: -100kPa
・Color: Black
・Inner diameter x outer diameter: φ5 x φ8mm
・Minimum bent radius: 15mm
・1 roll (10m)
・*Sold by 10m unit.