Polyurethane Ate-04m-Bk-10m φ2.5 x φ4mm 1 Roll (10m)

:
AS ONE
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
【Product Specifications】
・Model number: ATE-04M-BK-10m
・Material: Ether-based PU (polyurethane)
・Fluid used: Air, water
・Used pressure: 0.8MPa (at 20℃)
・Used vacuum pressure: -100kPa
・Color: Black
・Inner diameter x outer diameter: φ2.5 x φ4mm
・Minimum bent radius: 5mm
・1 roll (10m)
・*Sold by 10m unit.