Haxagonal Hose Nipple 1PT-34

:
AS ONE

    【Product Specifications】
    ・Model number: 1PT-34
    ・Material: Stainless Steel (SUS304)
    ・Application fluid: Water, Oil, Chemicals, Air
    ・D: 34mm
    ・L: 70mm
    ・L1: 40mm
    ・d: 25mm
    ・H: 36mm