Haxagonal Hose Nipple 3/4PT-27

:
AS ONE

    【Product Specifications】
    ・Model number: 3/4PT-27
    ・Material: Stainless Steel (SUS304)
    ・Application fluid: Water, Oil, Chemicals, Air
    ・D: 27mm
    ・L: 65mm
    ・L1: 40mm
    ・d: 18mm
    ・H: 29mm