Haxagonal Hose Nipple 1/2PT-19

:
AS ONE

    【Product Specifications】
    ・Model number: 1/2PT-19
    ・Material: Stainless Steel (SUS304)
    ・Application fluid: Water, Oil, Chemicals, Air
    ・D: 19mm
    ・L: 55mm
    ・L1: 33mm
    ・d: 14mm
    ・H: 22mm