Haxagonal Hose Nipple 1/2PT-16

:
AS ONE

    【Product Specifications】
    ・Model number: 1/2PT-16
    ・Material: Stainless Steel (SUS304)
    ・Application fluid: Water, Oil, Chemicals, Air
    ・D: 16mm
    ・L: 52mm
    ・L1: 30mm
    ・d: 11mm
    ・H: 22mm