Haxagonal Hose Nipple 3/8PT-12.7

:
AS ONE

    【Product Specifications】
    ・Model number: 3/8PT-12.7
    ・Material: Stainless Steel (SUS304)
    ・Application fluid: Water, Oil, Chemicals, Air
    ・D: 12.7mm
    ・L: 46mm
    ・L1: 27mm
    ・d: 9mm
    ・H: 17mm