Haxagonal Hose Nipple 3/8PT-9

:
AS ONE

    【Product Specifications】
    ・Model number: 3/8PT-9
    ・Material: Stainless Steel (SUS304)
    ・Application fluid: Water, Oil, Chemicals, Air
    ・D: 9mm
    ・L: 42mm
    ・L1: 23mm
    ・d: 5.5mm
    ・H: 17mm