Haxagonal Hose Nipple 1/4PT-10.5

:
AS ONE

    【Product Specifications】
    ・Model number: 1/4PT-10.5
    ・Material: Stainless Steel (SUS304)
    ・Application fluid: Water, Oil, Chemicals, Air
    ・D: 10.5mm
    ・L: 40mm
    ・L1: 23mm
    ・d: 6mm
    ・H: 14mm