Tigon(R) Tube 3350 ABW1S1517 φ3 x φ5mm 1 Roll (15m)

:
AS ONE

    【Product Specifications】
    ・Model number: ABW1S1517
    ・Material: Platinum vulcanized silicon
    ・Operating temperature range: -80 to +204℃
    ・1 roll (15m)
    ・Autoclave, EOG, radiation sterilization available
    ・USP class VI, FDA/NSF, ISO10993 conform
    ・Inner diameter x outer diameter: φ3 x φ5mm
    ・*Sold by 15m unit.