Urethane Tube U-9208-N-20m φ5 x φ8mm

:
AS ONE
【Product Specifications】
・Model number: U-9208-N-20M
・Material: Soft urethane
・Pressure resistance (at 20℃): Approximately 0.8MPa (approximately 8kgf/cm2)
・Inner diameter x outer diameter: φ5 x φ8mm
・1 roll (20m)
・*Sold by 20m unit.