Vacuum Hose TPE (Thermoplastic Elastomer) 12 x 30

:
AS ONE
【Product Specifications】
・Material: TPE (Thermoplastic elastomer)
・Inner diameter x outer diameter: φ12 x φ30mm
・Cut length (Maximum length): 10m
・*For number of orders, please use "m" unit.
・*Display price is the price of 1m.