Vacuum Hose TPE (Thermoplastic Elastomer) 6 x 18

:
AS ONE

    【Product Specifications】
    ・Material: TPE (Thermoplastic elastomer)
    ・Inner diameter x outer diameter: φ6 x φ18mm
    ・Cut length (Maximum length): 10m
    ・*For number of orders, please use "m" unit.
    ・*Display price is the price of 1m.