Vacuum Hose TPE (Thermoplastic Elastomer) 6 x 15

:
AS ONE
【Product Specifications】
・Material: TPE (Thermoplastic elastomer)
・Inner diameter x outer diameter: φ6 x φ15mm
・Cut length (Maximum length): 10m
・*For number of orders, please use "m" unit.
・*Display price is the price of 1m.