Vacuum Hose TPE (Thermoplastic Elastomer) 4.5 x 15

:
AS ONE

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

【Product Specifications】
・Material: TPE (Thermoplastic elastomer)
・Inner diameter x outer diameter: φ4.5 x φ15mm
・Cut length (Maximum length): 10m
・*For number of orders, please use "m" unit.
・*Display price is the price of 1m.