Fluorine Resin Tube (Clean Pack) SFT1290-5-CC 9.0 x 12 1 Roll (5m)

:
AS ONE
【Product Specifications】
・Model number: SFT1290-5-CC
・Material: PFA (fluororesin)
・Operating temperature range: -65 to +260℃
・Inner diameter x outer diameter: φ9.0 x φ12mm
・1 roll (5m)
・Maximum operating pressure (at 20°, 65%RH): 1.0MPa
・Fluid used: Air, water, chemicals, etc.
・*When you use water and liquid by connecting to one touch joint, please use an insert ring (sold separately).