Fluorine Resin Tube (Clean Pack) SFT1075-5-CC 7.5 x 10 1 Roll (5m)

:
AS ONE

    【Product Specifications】
    ・Model number: SFT1075-5-CC
    ・Material: PFA (fluororesin)
    ・Operating temperature range: -65 to +260℃
    ・Inner diameter x outer diameter: φ7.5 x φ10mm
    ・1 roll (5m)
    ・Maximum operating pressure (at 20°, 65%RH): 1.0MPa
    ・Fluid used: Air, water, chemicals, etc.
    ・*When you use water and liquid by connecting to one touch joint, please use an insert ring (sold separately).