Fluorine Resin Tube (Clean Pack) SFT0425-5-CC 2.5 x 4 1 Roll (5m)

:
AS ONE
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
【Product Specifications】
・Model number: SFT0425-5-CC
・Material: PFA (fluororesin)
・Operating temperature range: -65 to +260℃
・Inner diameter x outer diameter: φ2.5 x φ4mm
・1 roll (5m)
・Maximum operating pressure (at 20°, 65%RH): 1.4MPa
・Fluid used: Air, water, chemicals, etc.
・*When you use water and liquid by connecting to one touch joint, please use an insert ring (sold separately).