Polyurethane Tube φ2.5 x φ4mm Orange 1 Roll (20m)

:
AS ONE
【Product Specifications】
・Model number: UB0425-20-O
・Material: PU (polyurethane)
・Operating temperature range: -15 to +60℃
・Maximum operating pressure: 0.8MPa (at20℃・65%RH)
・Used vacuum pressure: -100kPa
・Fluid used: Water, air
・1 roll (20m)
・Color: Orange
・Inner diameter x outer diameter: φ2.5 x φ4mm
・*The sales will be 20m units.
・*Display price is the price of 20m.
・*When you use water by connecting to one touch joint, please use an insert ring (sold separately).