Nylon Tube φ9.0 x φ12mm White 1 Roll (20m)

:
AS ONE
【Product Specifications】
・Model number: NA1290-20
・Material: Nylon
・Operating temperature range: -15 to +90℃
・Used pressure range: -100kPa to +1.5MPa (at20℃・65%RH)
・Fluid used: Water, air
・1 roll (20m)
・Color: White (W)
・Inner diameter x outer diameter: φ9.0 x φ12mm
・*When you use water by connecting to one touch joint, please use an insert ring (sold separately).