Nylon Tube φ4.0 x φ6mm White 1 Roll (20m)

:
AS ONE

    【Product Specifications】
    ・Model number: NA0640-20
    ・Material: Nylon
    ・Operating temperature range: -15 to +90℃
    ・Used pressure range: -100kPa to +1.5MPa (at20℃・65%RH)
    ・Fluid used: Water, air
    ・1 roll (20m)
    ・Color: White (W)
    ・Inner diameter x outer diameter: φ4.0 x φ6mm
    ・*When you use water by connecting to one touch joint, please use an insert ring (sold separately).