Silicon Microtube No.5 φ0.5 x φ0.6mm 1 Roll (10m)

:
AS ONE
【Product Specifications】
・Model number: No.5
・Material: Silicone rubber
・Inner diameter x outer diameter: φ0.5 x φ0.6mm
・1 roll (10m)
・*Display price is the price of 10m.

【Product Specifications】
・Model number: No.5
・Material: Silicone rubber
・Inner diameter x outer diameter: φ0.5 x φ0.6mm
・1 roll (10m)
・*Display price is the price of 10m.