Nylon Tube φ4.0 x φ6mm Black 1 Roll (20m)

:
AS ONE
【Product Specifications】
・Model number: NA0640-20
・Material: Nylon
・Operating temperature range: -15 to +90℃
・Used pressure range: -100kPa to +1.5MPa (at20℃・65%RH)
・Fluid used: Water, air
・1 roll (20m)
・Color: Black (B)
・Inner diameter x outer diameter: φ4.0 x φ6mm
・*When you use water by connecting to one touch joint, please use an insert ring (sold separately).