Nylon Tube φ2.5 x φ4mm Black 1 Roll (20m)

:
AS ONE
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
【Product Specifications】
・Model number: NA0425-20
・Material: Nylon
・Operating temperature range: -15 to +90℃
・Used pressure range: -100kPa to +1.5MPa (at20℃・65%RH)
・Fluid used: Water, air
・1 roll (20m)
・Color: Black (B)
・Inner diameter x outer diameter: φ2.5 x φ4mm
・*When you use water by connecting to one touch joint, please use an insert ring (sold separately).