Oil-Free Vacuum Pump (Also Used As Compressor) 120 x 240 x 170mm

:
AS ONE

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

【Product Specifications】
・Model number: OSP-90W
・Exhaust speed (L/min): 80/94
・Power supply: AC100V 50/60Hz 200W
・Achieving vacuum degree: -95kPa (714mmHg)
・Maximum discharge pressure: 0.9MPa
・Regular pressure: 0.5MPa
・Size: 120 x 240 x 170mm
・Weight: 7.0kg
・Also used as compressor
・*This product is a pump for dry air. It's not for corrosive gas or volatile substance/liquid. *To accumulate pressure and vacuum pressure using a buffer tank, use this product with a check valve installed to the buffer tank. *This product is a standalone pump, Wiring work is required before use.