Luer Fitting VPRF106

:
AS ONE

    【Product Specifications】
    ・Model number: VPRF106
    ・With female luer
    ・Material: PP (Polypropylene)
    ・Quantity: 1 package (10 pcs)
    ・Autoclavable
    ・Applicable tube inner diameter: φ1.5mm