Tube Connector VLY126

:
AS ONE

    【Product Specifications】
    ・Model number: VLY126
    ・Material: PP (Polypropylene)
    ・Autoclavable (+121℃)
    ・Type: Y type same diameter
    ・Applicable tube inner diameter: φ12mm
    ・Quantity: 1 package (10 pcs)