Tube Connector VLI10126

:
AS ONE

    【Product Specifications】
    ・Model number: VLI10126
    ・Material: PP (Polypropylene)
    ・Autoclavable (+121℃)
    ・Type: I type different diameter
    ・Applicable tube inner diameter: φ10-12mm
    ・Quantity: 1 package (10 pcs)