Mini Fitting VM4P206

:
AS ONE

    【Product Specifications】
    ・Model number: VM4P206
    ・Material: PP (Polypropylene)
    ・Quantity: 1 package (10 pcs)
    ・Autoclavable (+121℃)
    ・Type: 4 way type same diameter
    ・Applicable tube inner diameter: φ2.5mm