Check Valve Polyacetal

:
AS ONE

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

【Product Specifications】
・Model number: 001CV
・Material: Body/POM (polyacetal), Inner spring, ball/Stainless Steel (SUS304), Packing/NBR (nitrile rubber)
・Minimum valve opening pressure: 0.01MPa (10KPa) or less
・Fitting dimensions: Outer diameter/φ6.4mm, Inner diameter/φ4mm
・Fitting shape: Inlet side/nipple, Outlet side/straight
・Allowable temperature limit: About 90℃
・Total length x both fittings length: 56 x 15.5mm
・Quantity: 2 pcs