Eco Tube 8 x 11.5 1 Roll (10m)

:
AS ONE

    【Product Specifications】
    ・Material: Styrene elastomer
    ・Autoclavable
    ・Inner diameter x outer diameter: φ8 x φ11.5mm
    ・1 roll (10m)
    ・Maximum cut length: 50m
    ・*MHLW Notice No. 20 conform (food sanitation) (except n-heptane)
    ・The price is for 1 roll (10m).
    ・*Order is available by 1 roll (10m) unit.