Eco Tube 2 x 4 1 Roll (10m)

:
AS ONE
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
【Product Specifications】
・Material: Styrene elastomer
・Autoclavable
・Inner diameter x outer diameter: φ2 x φ4mm
・1 roll (10m)
・Maximum cut length: 100m
・*MHLW Notice No. 20 conform (food sanitation) (except n-heptane)
・The price is for 1 roll (10m).
・*Order is available by 1 roll (10m) unit.