Red Alcohol Thermometer -20 - 50℃

:
AS ONE
【Product Specifications】
・Measurement range: -20 - 50℃
・Minimum scale: 1℃
・Length: 300mm
・With rolling prevention rubber
・*Calibration is not available.

【Product Specifications】
・Measurement range: -20 - 50℃
・Minimum scale: 1℃
・Length: 300mm
・With rolling prevention rubber
・*Calibration is not available.