Red Alcohol Thermometer -30 - 105℃

:
AS ONE
【Product Specifications】
・Measurement range: -30 - 105℃
・Minimum scale: 1℃
・Length: 300mm
・With rolling prevention rubber
・*Calibration is not available.

【Product Specifications】
・Measurement range: -30 - 105℃
・Minimum scale: 1℃
・Length: 300mm
・With rolling prevention rubber
・*Calibration is not available.