Silicon Tube φ12 x φ18mm 1 Roll (10m)

:
AS ONE

    【Product Specifications】
    ・Model number: S-12 x 18
    ・Material: Silicone rubber
    ・Heat resistance temperature range: -60 to +200℃
    ・1 roll (10m)
    ・Inner diameter x outer diameter: φ12 x φ18mm
    ・*The sales will be 10m units.
    ・*Display price is the price of 10m.